Fuse blow action for PFStatus() bits:
|
PTC (Bit 7): Permanent fail flag display |
| 1 = | Enables PFStatus[PTC] = 1 when PTC fault is triggered. Function should be enabled/disabled by the PTCEN pin connection. |
| 0 = | Disables PFStatus[PTC] = 1 when PTC fault is triggered. Function should be enabled/disabled by the PTCEN pin connection. |
| | |
2LVL (Bit 6): FUSE input indicating fuse trigger by external 2nd level protection |
| 1 = | Enabled |
| 0 = | Disabled (default) |
| | |
AFEC (Bit 5): AFE communication |
| 1 = | Enabled |
| 0 = | Disabled (default) |
| | |
AFER (Bit 4): AFE register |
| 1 = | Enabled |
| 0 = | Disabled (default) |
| | |
FUSE (Bit 3): Fuse input to indicate chemical fuse failure |
| 1 = | Enabled |
| 0 = | Disabled (default) |
| | |
RSVD (Bit 2): Reserved. Do not use. |
| | |
DFETF (Bit 1): Discharge FET |
| 1 = | Enabled |
| 0 = | Disabled (default) |
| | |
CFETF (Bit 0): Charge FET |
| 1 = | Enabled |
| 0 = | Disabled (default) |