SLUUBT5C November 2018 – June 2021 BQ40Z80
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Gas Gauging | IT Cfg | Reserve Cap-cWh | I2 | 0 | 32000 | 0 | cWh |
Description: Capacity reserved as available when the gauging algorithm reports 0% RelativeStateOfCharge(). The gauge will target to report a capacity of 0 when approximately Reserve Cap-cWh remains. This parameter is used when Load Mode = 1 and predictions are made using a constant power load.