SLUUBT5C November 2018 – June 2021 BQ40Z80
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Settings | Manufacturing | Manufacturing Status Init | H2 | 0x0 | 0xFFFF | 0x0000 | Hex |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RSVD | RSVD | RSVD | RSVD | RSVD | RSVD | LED_EN | FUSE_EN |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
BBR_EN | PF_EN | LF_EN | FET_EN | GAUGE_EN | RSVD | RSVD | RSVD |
RSVD (Bits 15–10): Reserved. Do not use. | ||
LED_EN (Bit 9): LED display | ||
1 = | Enabled | |
0 = | Disabled | |
FUSE_EN (Bit 8): FUSE action | ||
1 = | Enabled | |
0 = | Disabled (default) | |
BBR_EN (Bit 7): Black box recorder | ||
1 = | Enabled | |
0 = | Disabled (default) | |
PF_EN (Bit 6): Permanent fail | ||
1 = | Enabled | |
0 = | Disabled (default) | |
LF_EN (Bit 5): Life data collection | ||
1 = | Enabled | |
0 = | Disabled | |
FET_EN (Bit 4): FET action | ||
1 = | Enabled | |
0 = | Disabled (default) | |
GAUGE_EN (Bit 3): Gauging | ||
1 = | Enabled | |
0 = | Disabled (default) | |
RSVD (Bits 2–0): Reserved. Do not use. |