SLUUBT5C November 2018 – June 2021 BQ40Z80
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Power | Sleep | Wake Comparator | H1 | 0x00 | 0xFF | 0x00 | — |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RSVD | RSVD | RSVD | RSVD | WK1 | WK0 | RSVD | RSVD |
RSVD (Bits 7–4): Reserved. Do not use. | ||
WK1, WK0 (Bits 3–2): Wake Comparator Threshold | ||
1,1 = | ±5 mV | |
1,0 = | ±2.5 mV | |
0,1 = | ±1.25 mV | |
0,0 = | ±0.625 mV | |
RSVD (Bits 1–0): Reserved. Do not use. |