SLUSAM9E July 2011 – April 2020
PRODUCTION DATA.
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VBAT_COMP | Minimum VBAT for comparator operation(1) | 5 | V | |||
GVCOMP | Comparator amplifier gain | Measured from SENSEP to comparator input | 1 | |||
VITRIP | Current comparator trip threshold(2) | 25 | 400 | mV | ||
∆VITRIP | Current comparator accuracy | VITRIP = 25 mV | –6 | 6 | mV | |
VITRIP > 25 mV | –10% | 10% | V | |||
VOL_ALERT | ALERT Output Low Logic | IALERT = 1 mA | 0.4 | V | ||
VOH_ALERT | ALERT Output High Logic (3) | NA | NA | NA | ||
IALERT | ALERT Pulldown current | ALERT = 0.4 V, Output driving low | 1 | mA | ||
IALERT_LKG | ALERT Leakage current | ALERT = 5 V, Output Hi-Z | < 1 | μA | ||
tOC | Comparator response time | 100 | µs |