SLUSAM9E July 2011 – April 2020
PRODUCTION DATA.
The BQ76925 device is a host-controlled analog front end (AFE), providing the individual cell voltages, pack current, and temperature to the host system. The host controller may use this information to complete the pack monitoring, balancing, and protection functions for the 3-series to 6-series cell Li-ion/Li-Polymer battery.
The section below highlights several recommended implementations when using this device. A detailed BQ76925 Application report, SLUA619, together with an example implementation report using BQ76925 and MSP430G2xx2, SLUA707, are available at www.ti.com.