SLUA888 May   2018 TPS53622 , TPS53659 , TPS53679 , TPS53681

 

  1.   NVM Programming for VR13 Power Controllers
    1.     Trademarks
    2. 1 Introduction
      1. 1.1 Software Tools
        1. 1.1.1 Fusion Digital Power Designer
        2. 1.1.2 Fusion Manufacturing Tool
        3. 1.1.3 Online and Offline Modes
        4. 1.1.4 Relevant File Formats
      2. 1.2 Hardware Tools
        1. 1.2.1 USB-to-GPIO Dongle
    3. 2 Technical Overview
      1. 2.1 Hardware Connections
      2. 2.2 Communication Protocol and Interfacing
      3. 2.3 Programming Process
        1. 2.3.1 Programming Procedure
        2. 2.3.2 Example NVM Data
    4. 3 Use of TI Programming Tools
      1. 3.1 Fusion Digital Power Designer
        1. 3.1.1 Build and Export a System (.tifsp) File
        2. 3.1.2 View a Project File or System File Offline
        3. 3.1.3 Import a Project File to a Single Online Device
        4. 3.1.4 Import a System File to an Online System
        5. 3.1.5 Export CSV Script for Third Party Tools
        6. 3.1.6 Compare Two Project Files
        7. 3.1.7 Build a System File from Existing Project Files
      2. 3.2 Fusion Manufacturing Tool
        1. 3.2.1 Import a System File
      3. 3.3 TI Programming Board
        1. 3.3.1 Board and Connector Description
        2. 3.3.2 Placing devices in the 40-pin socket

Fusion Digital Power Designer

Fusion Digital Power Designer is a graphical user interface (GUI) that configures and monitors Texas Instruments digital power controllers, sequencer monitors, and health monitors. The GUI uses the PMBus protocol to communicate with the device over a serial bus using a proprietary USB adapter.

Use the Fusion Digital Power Designer GUI for engineering development. The GUI gives access to all available user-configurable settings, fault information, and telemetry readings. After you configure the device, you can export the settings to a configuration file. The export options are:

  • System file (.tifsp) contains configuration data for all of the devices in a system
  • Project file (.xml) contains configuration data for a single device
  • PMBus programmer script (.csv) is a text file containing step-by-step programming instructions for non-TI software tools

Download the latest version of Fusion Digital Power Designer from this URL: http://www.ti.com/tool/fusion_digital_power_designer