SLUA888 May   2018 TPS53622 , TPS53659 , TPS53679 , TPS53681

 

  1.   NVM Programming for VR13 Power Controllers
    1.     Trademarks
    2. 1 Introduction
      1. 1.1 Software Tools
        1. 1.1.1 Fusion Digital Power Designer
        2. 1.1.2 Fusion Manufacturing Tool
        3. 1.1.3 Online and Offline Modes
        4. 1.1.4 Relevant File Formats
      2. 1.2 Hardware Tools
        1. 1.2.1 USB-to-GPIO Dongle
    3. 2 Technical Overview
      1. 2.1 Hardware Connections
      2. 2.2 Communication Protocol and Interfacing
      3. 2.3 Programming Process
        1. 2.3.1 Programming Procedure
        2. 2.3.2 Example NVM Data
    4. 3 Use of TI Programming Tools
      1. 3.1 Fusion Digital Power Designer
        1. 3.1.1 Build and Export a System (.tifsp) File
        2. 3.1.2 View a Project File or System File Offline
        3. 3.1.3 Import a Project File to a Single Online Device
        4. 3.1.4 Import a System File to an Online System
        5. 3.1.5 Export CSV Script for Third Party Tools
        6. 3.1.6 Compare Two Project Files
        7. 3.1.7 Build a System File from Existing Project Files
      2. 3.2 Fusion Manufacturing Tool
        1. 3.2.1 Import a System File
      3. 3.3 TI Programming Board
        1. 3.3.1 Board and Connector Description
        2. 3.3.2 Placing devices in the 40-pin socket

Board and Connector Description

  1. First 40-pin socket. Place DUT #1 in this socket, with pin 1 in the corner marked with a yellow star symbol.
  2. 10-pin keyed connector for TI USB-to-GPIO adapter.
  3. 2-pin connector (J2) for external 3.3V power supply
  4. 3-position switch (S1). Determines whether the 3.3V power supply is sourced from external connector (J2):
    • Left position: sources 3.3-V power supply from PMBus adapter
    • Middle position: disconnected 3.3-V power
    • Right position: sources 3.3-V power supply from J2
  5. 2-position switch (test mode selector). Switches between manual power-on and power-off (using S 2), or automatic control.
    • Left position. Automatic control. PMBus CNTL pin controls 3.3-V power applied to DUT #1 and DUT #2.
    • “Right position. Manual control. Switch S2 controls 3.3-V power applied to DUT #1 and DUT #2.
    a.. b.
  6. Multiple board male connector (J1). Use J1 and J7 to mate multiple programming boards in series.
  7. 2-position switch (S2). Toggles power applied to the socketed devices, when manual power control is selected using the test mode selector switch.
    • Up position: power is applied to DUTs (only in Manual mode) .
    • Down position: Power is not applied to DUTs (only in Manual mode).
  8. Second 40-pin socket. Place DUT #2 in this socket, with pin 1 in the corner marked with a yellow star symbol.
  9. VREF2_ON. LED illuminates when DUT#2 successfully powers up ( VREF voltage increased to approximately 1.7 V)
  10. Address selection for DUT#2. Changing the jumper position according to the table printed on the silkscreen of the board changes the PMBus address that DUT#2 responds to.
  11. Multiple board female connector (J7). Use J1 and J7 to mate multiple programming boards in series.
  12. VREF1_ON. LED illuminates when DUT#2 successfully powers up ( VREF voltage increased to approximately 1.7 V)