SBAS884A March 2020 – June 2020
PRODUCTION DATA.
This register is the MICBIAS overvoltage configuration register.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
MBIAS_OV_THRES[2:0] | Reserved | ||||||
RW-2h | R-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-5 | MBIAS_OV_THRES[2:0] | RW | 2h | MICBIAS overvoltage fault detection threshold above MICBIAS programmed voltage.
0d = No threshold over programmed voltage 1d = 10 mV (typ) threshold over programmed voltage 2d = 40 mV (typ) threshold over programmed voltage (default) 3d to 6d = Threshold value is set as per configuration with step size of 30mV (typ) 7d = 190 mV (typ) threshold over programmed voltage (default) |
4-0 | Reserved | R | 0h | Reserved |