SBAS884A March 2020 – June 2020
PRODUCTION DATA.
This register is the GPIO monitor value register.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
GPIO1_MON | GPIO2_MON | GPIO3_MON | GPI1_MON | GPI2_MON | Reserved | ||
R-0h | R-0h | R-0h | R-0h | R-0h | R-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | GPIO1_MON | R | 0h | GPIO1 monitor value when configured as a GPI.
0d = Input monitor value 0 1d = Input monitor value 1 |
6 | GPIO2_MON | R | 0h | GPIO2 monitor value when configured as a GPI. Not applicable for PCM6x60-Q1.
0d = Input monitor value 0 1d = Input monitor value 1 |
5 | GPIO3_MON | R | 0h | GPIO3 monitor value when configured as a GPI. Not applicable for PCM6x60-Q1.
0d = Input monitor value 0 1d = Input monitor value 1 |
4 | GPI1_MON | R | 0h | GPI1 monitor value when configured as a GPI. Not applicable for PCM6x60-Q1.
0d = Input monitor value 0 1d = Input monitor value 1 |
3 | GPI2_MON | R | 0h | GPI2 monitor value when configured as a GPI. Not applicable for PCM6x60-Q1.
0d = Input monitor value 0 1d = Input monitor value 1 |
2-0 | Reserved | R | 0h | Reserved |