SBAS884A March 2020 – June 2020
PRODUCTION DATA.
This register is the latched Interrupt readback register 0.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
INT_LTCH0[7] | INT_LTCH0[6] | INT_LTCH0[5] | INT_LTCH0[4] | Reserved | Reserved | Reserved | Reserved |
R-0h | R-0h | R-0h | R-0h | R-0h | R-0h | R-0h | R-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | INT_LTCH0[7] | R | 0h | Fault status for an ASI bus clock error (self-clearing bit).
0d = No fault detected 1d = Fault detected |
6 | INT_LTCH0[6] | R | 0h | Status of PLL lock (self-clearing bit).
0d = No PLL lock detected 1d = PLL lock detected |
5 | INT_LTCH0[5] | R | 0h | Fault status for boost or MICBIAS over temperature (self-clearing bit).
0d = No fault detected 1d = Fault detected |
4 | INT_LTCH0[4] | R | 0h | Fault status for boost or MICBIAS over current (self-clearing bit).
0d = No fault detected 1d = Fault detected |
3 | Reserved | R | 0h | Reserved |
2 | Reserved | R | 0h | Reserved |
1 | Reserved | R | 0h | Reserved |
0 | Reserved | R | 0h | Reserved |