SBAS884A March 2020 – June 2020
PRODUCTION DATA.
This register is the live Interrupt status register for channel level diagnostic summary.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
STS_CHx_LIVE[7] | STS_CHx_LIVE[6] | STS_CHx_LIVE[5] | STS_CHx_LIVE[4] | STS_CHx_LIVE[3] | STS_CHx_LIVE[2] | STS_CHx_LIVE[1] | Reserved |
R-0h | R-0h | R-0h | R-0h | R-0h | R-0h | R-0h | R-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | STS_CHx_LIVE[7] | R | 0h | Status of CH1_LIVE.
0d = No faults occurred in channel 1 1d = Atleast a fault has occurred in channel 1 |
6 | STS_CHx_LIVE[6] | R | 0h | Status of CH2_LIVE.
0d = No faults occurred in channel 2 1d = Atleast a fault has occurred in channel 2 |
5 | STS_CHx_LIVE[5] | R | 0h | Status of CH3_LIVE.
0d = No faults occurred in channel 3 1d = Atleast a fault has occurred in channel 3 |
4 | STS_CHx_LIVE[4] | R | 0h | Status of CH4_LIVE.
0d = No faults occurred in channel 4 1d = Atleast a fault has occurred in channel 4 |
3 | STS_CHx_LIVE[3] | R | 0h | Status of CH5_LIVE. Applicable only for PCM6x60-Q1.
0d = No faults occurred in channel 5 1d = Atleast a fault has occurred in channel 5 |
2 | STS_CHx_LIVE[2] | R | 0h | Status of CH6_LIVE. Applicable only for PCM6x60-Q1.
0d = No faults occurred in channel 6 1d = Atleast a fault has occurred in channel 6 |
1 | STS_CHx_LIVE[1] | R | 0h | Status of short to VBAT_IN fault detected when VBAT_IN is less than MICBIAS.
0d = Short to VBAT_IN fault when VBAT_IN is less than MICBIAS has not occurred in any channel 1d = Short to VBAT_IN fault when VBAT_IN is less than MICBIAS has occurred in atleast one channel |
0 | Reserved | R | 0h | Reserved |