SBAS884A March 2020 – June 2020
PRODUCTION DATA.
This register is configuration register 3 for channel 2.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CH2_GCAL[3:0] | Reserved | ||||||
RW-8h | R-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-4 | CH2_GCAL[3:0] | RW | 8h | Channel 2 gain calibration.
0d = Gain calibration is set to -0.8 dB 1d = Gain calibration is set to -0.7 dB 2d = Gain calibration is set to -0.6 dB 3d to 7d = Gain calibration is set as per configuration 8d = Gain calibration is set to 0 dB 9d = Gain calibration is set to 0.1 dB 10d to 13d = Gain calibration is set as per configuration 14d = Gain calibration is set to 0.6 dB 15d = Gain calibration is set to 0.7 dB |
3-0 | Reserved | R | 0h | Reserved |