SBAS884A March 2020 – June 2020
PRODUCTION DATA.
This register is configuration register 1 for input fault diagnostics setting.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DIAG_SHT_TERM[3:0] | DIAG_SHT_VBAT_IN[3:0] | ||||||
RW-3h | RW-7h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-4 | DIAG_SHT_TERM[3:0] | RW | 3h | INxP and INxM terminal short detect threshold.
0d = INxP and INxM terminal short detect threshold value is 0 mV (typ) 1d = INxP and INxM terminal short detect threshold value is 30 mV (typ) 2d = INxP and INxM terminal short detect threshold value is 60 mV (typ) 10d to 13d = INxP and INxM terminal short detect threshold value is set as per configuration 14d = INxP and INxM terminal short detect threshold value is 420 mV (typ) 15d = INxP and INxM terminal short detect threshold value is 450 mV (typ) |
3-0 | DIAG_SHT_VBAT_IN[3:0] | RW | 7h | Short to VBAT_IN detect threshold.
0d = Short to VBAT_IN detect threshold value is 0 mV (typ) 1d = Short to VBAT_IN detect threshold value is 30 mV (typ) 2d = Short to VBAT_IN detect threshold value is 60 mV (typ) 10d to 13d = Short to VBAT_IN detect threshold value is set as per configuration 14d = Short to VBAT_IN detect threshold value is 420 mV (typ) 15d = Short to VBAT_IN detect threshold value is 450 mV (typ) |