ZHCSH90A January 2015 – December 2017 VSP5324-Q1
PRODUCTION DATA.
This is a test pattern register.
D15 | D14 | D13 | D12 | D11 | D10 | D9 | D8 |
PRBS_SEED[15:0] | |||||||
R/W-0 | |||||||
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
PRBS_SEED[15:0] | |||||||
R/W-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
D15-D0 | PRBS_SEED[15:0] | R/W | 0 | PRBS pattern seed value, lower bits These bits determine the PRBS pattern starting seed value of the lower 16 bits. (Default = 0) |