ZHCSH90A January 2015 – December 2017 VSP5324-Q1
PRODUCTION DATA.
Two output data formats are supported: twos complement and offset binary. These modes can be selected using the BTC_MODE serial interface register bit.
For a positive overload, the D[11:0] output data bits are FFFh in offset binary output format and 7FFh in twos complement output format. For a negative input overload, the output code is 000h in offset binary output format and 800h in twos complement output format.