ZHCSL08C October 2019 – August 2021 TPS8804
PRODUCTION DATA
ENABLE2 is shown in Table 7-12.
Return to Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | LEDSEL | R/W | 0h | LED input select
0h = LEDENA 1h = LEDENB |
6-3 | RESERVED | R | 0h | Reserved |
2 | LEDPIN_EN | R/W | 0h | LEDEN pin enable
0h = LEDEN pin does not enable LED block 1h = LEDEN pin enables LED block |
1 | SLCTX_EN | R/W | 0h | SLC transmitter enable
0h = SLC transmitter disabled 1h = SLC transmitter enabled |
0 | RESERVED | R | 0h | Reserved |