ZHCSL08C October 2019 – August 2021 TPS8804
PRODUCTION DATA
CONFIG1 is shown in Table 7-9.
Return to Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | SLCRX_DEG | R/W | 0h | SLC_RX deglitch control
0h = none 1h = 125us 2h = 1ms 3h = 20ms |
5 | SLCRX_PD | R/W | 1h | SLC_RX pulldown resistor enable
0h = >1MOhm pulldown resistor on SLC_RX 1h = 100k pulldown resistor on SLC_RX |
4-3 | VMCUSET | R/W | 0h | MCU LDO voltage. Default value is set by MCUSEL on power-up.
0h = 1.5V 1h = 1.8V 2h = 2.5V 3h = 3.3V |
2-0 | RESERVED | R | 0h | Reserved |