ZHCSL08C October 2019 – August 2021 TPS8804
PRODUCTION DATA
CONTROL is shown in Table 7-13.
Return to Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | RESERVED | R | 0h | Reserved |
5 | MCU_DIS | R/W | 0h | MCU LDO disable
0h = MCU LDO enabled 1h = MCU LDO disabled |
4 | VCCLOW_DIS | R/W | 0h | VCCLOW brown-out monitor disable
0h = VCCLOW monitor is enabled 1h = VCCLOW monitor is disabled |
3 | MCUERR_DIS | R/W | 0h | MCULDO error mode disable
0h = in case of MCULDO error, FAULT mode is entered 1h = disable entering FAULT mode in case of MCULDO error |
2 | OTS_EN | R/W | 0h | Over-temperature shutdown mode disable
0h = disable entering over-temperature FAULT mode. 1h = in case of over-temperature, FAULT mode is entered and OTS_ERR flag is raised. |
1 | SOFTRESET | R/W | 0h | Set registers to the default value
0h = do not reset registers 1h = reset all registers. SOFTRESET is reset. VMCUSET bits and STATUS1 register is unchanged. |
0 | RESERVED | R | 0h | Reserved |