ZHCSL08C October 2019 – August 2021 TPS8804
PRODUCTION DATA
PH_CTRL is shown in Table 7-18.
Return to Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | RESERVED | R | 0h | Reserved |
6-5 | TEMPCOB | R/W | 0h | LED B Temperature Coefficient Setting
0h = 0.347 mV/C 1h = 0.416 mV/C 2h = 0.693 mV/C 3h = 1.040 mV/C |
4-3 | TEMPCOA | R/W | 0h | LED A Temperature Coefficient Setting
0h = 0.347 mV/C 1h = 0.416 mV/C 2h = 0.693 mV/C 3h = 1.040 mV/C |
2 | PREF_SEL | R/W | 0h | Photo Reference setting
0h = Photo gain amplifier referenced to 0mV 1h = Photo gain amplifier and PREF pin connected to 50mV internal reference |
1-0 | PGAIN | R/W | 0h | Photo Gain setting
0h = 5 1h = 11 2h = 20 3h = 35 |