ZHCSL08C October 2019 – August 2021 TPS8804
PRODUCTION DATA
A 4.5-V to 15-V power supply is recommended on VCC and VSLC. If a blue LED is used with the LED driver, higher voltage may be required. Ensure the power supply can tolerate transient currents caused by the LED driver. A supply capable of 5 mA average current is generally sufficient. Ensure the power supply's rise time is less than 100 ms.