ZHCSL08C October 2019 – August 2021 TPS8804
PRODUCTION DATA
MASK is shown in Table 7-8.
Return to Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | RESERVED | R | 0h | Reserved |
6 | VCCLOWM | R/W | 0h | VCC low warning interrupt mask
0h = interrupt on VCC low 1h = no interrupt on VCC low |
5 | MCULDO_ERRM | R/W | 0h | MCU LDO power good error interrupt mask
0h = interrupt on MCULDO power good error 1h = no interrupt on MCULDO power good error |
4 | OTS_ERRM | R/W | 0h | Thermal shutdown error interrupt mask
0h = interrupt on thermal shutdown error 1h = no interrupt on thermal shutdown error |
3 | OTS_WRNM | R/W | 0h | Thermal warning flag interrupt mask
0h = interrupt on thermal warning 1h = no interrupt on thermal warning |
2-1 | RESERVED | R | 0h | Reserved |
0 | STATUS_MCURX | R/W | 0h | Status interrupt on the MCU_RX pin
0h = disable 1h = MCU_RX outputs high if any unmasked STATUS1 flags |