ZHCSSM4E August 1999 – March 2024 TPS766
PRODUCTION DATA
DISSIPATION RATINGS | UNIT | ||
---|---|---|---|
THERMAL METRIC | D (SOIC) 8 PINS |
||
AIR FLOW = 0 CFM | AIR FLOW = 250 CFM | ||
RθJA (Junction-to-ambient thermal resistance) | 176.05 | 110.62 | ℃/W |
Derating factor above TA = +25℃ | 5.68 | 9.04 | mW/℃ |
Power rating (TA < 25℃) | 568 | 904 | mW |
Power rating (TA = 70℃) | 312 | 497 | |
Power rating (TA = 85℃) | 227 | 361 |