ZHCSSM4E August 1999 – March 2024 TPS766
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
EN | 4 | I | Enable pin. Driving the enable pin low enables the device. Driving this pin high disables the device. Low and high thresholds are listed in the Electrical Characteristics table. |
FB/NC | 1 | I | Adjustable version: Feedback pin. Input to the control-loop error
amplifier. This pin sets the output voltage of the device by using
external resistors. Do not float this pin. Fixed version: Not internally connected. Leave this pin open or tied to ground for improved thermal performance. |
GND | 3 | Ground pin. | |
IN | 5, 6 | I | Input pin. Use the recommended capacitor value as listed in the Recommended Operating Conditions. Place the input capacitor as close to the IN and GND pins of the device as possible. |
OUT | 7, 8 | O | Output pin. Use the recommended capacitor value as listed in the Recommended Operating Conditions. Place the output capacitor as close to the OUT and GND pins of the device as possible. |
PG | 2 | O | Power-good output. Available in the open-drain output. A pullup resistor is required for the open-drain output type. If the power-good functionality is not used, ground this pin or leave floating. See the Power-Good Function section for more information. |