ZHCSKI6T January 2006 – December 2023 TPS737
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
R1 and R2 can be calculated for any output voltage using the formula shown in Figure 7-2. Sample resistor values for common output voltages are given in Figure 6-2.
For best accuracy, make the parallel combination of R1 and R2 approximately equal to 19 kΩ. This 19 kΩ, in addition to the internal 8-kΩ resistor, presents the same impedance to the error amp as the 27-kΩ band-gap reference output. This impedance helps compensate for leakages into the error amplifier terminals.