ZHCSKI6T January 2006 – December 2023 TPS737
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
Place at least one 1-μF ceramic capacitor as close as possible to the OUT pin of the regulator.
Do not place the output capacitor more than 10-mm away from the regulator.
Connect a 1-μF low equivalent series resistance (ESR) capacitor across the IN pin and GND input of the regulator for improved transient performance.
Do not exceed the absolute maximum ratings.