ZHCSKI6T January 2006 – December 2023 TPS737
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
PRODUCT | VOUT(1) |
---|---|
TPS737xxyyyz(M3) | xx is the nominal output voltage (for example, 25 = 2.5 V, 01 = Adjustable (2)). |
yyy is the package designator. | |
z is the package quantity. | |
M3 is a suffix designator for devices that only use the latest manufacturing flow (CSO: RFB). Devices without this suffix can ship with the legacy silicon (CSO: DLN) or the new silicon (CSO: RFB). The reel packaging label provides CSO information to distinguish which chip is being used. Device performance for new and legacy chips is denoted throughout the document. |