ZHCSCO8E June 2014 – May 2019 TPS65283 , TPS65283-1
PRODUCTION DATA.
Iout1 = Iout2 = 0 A |
Iout1 = Iout2 = 0.1 A |
Iout1 = Iout2 = 0 to 1 A |
Rout = 50 Ω, | Cout = 10 μF |
Iout1 = Iout2 = 2.5 A |
Iout1 = Iout2 = 0 to 1 A |
Iout1 = 2.5 to 3.5 A, | Iout2 = 1.5 to 2.5 A |
Rout = 50 Ω, | Cout = 10 μF |