ZHCSCO8E June 2014 – May 2019 TPS65283 , TPS65283-1
PRODUCTION DATA.
For this design example, use the following as the input parameters.
PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage range | 4.5 to 18 V |
Output voltage | 1.2 / 5 V |
Transient response, 1.5-A load step | ΔVout = ±5% |
Input ripple voltage | 400 mV |
Output ripple voltage | 30 mV |
Output current rating | 3.5 / 2.5 A |
Operating frequency | 500 kHz |