ZHCSCL5D january 2014 – may 2023 TPS65262
PRODUCTION DATA
The voltage on the SS1 pin controls the start-up of buck1 output. When the voltage on the SS1 pin is less than the internal 0.6-V reference, The TPS65262 regulates the internal feedback voltage to the voltage on the SS1 pin instead of 0.6V, allowing VOUT to rise smoothly from 0V to its regulated voltage without inrush current. The device has an internal pull-up current source of 5µA (typical) that charges an external soft-start capacitor to provide a linear ramping voltage at SS1 pin.
Buck1’s soft-start time can be calculated approximately by Equation 4.
Buck2 and Buck3 have fixed 1-ms soft start time.