ZHCSCL5D january 2014 – may 2023 TPS65262
PRODUCTION DATA
The internal thermal shutdown circuitry forces the device to stop switching if the junction temperature exceeds 160°C typically. The device reinitiates the power up sequence when the junction temperature drops below 140°C typically.
PART NUMBER | DESCRIPTION | COMMENTS |
---|---|---|
TPS65261 | 4.5- to 18-V, triple buck with input voltage power failure indicator | Triple buck 3-A/2-A/2-A output current, features an open drain RESET signal to monitor power down, automatic power sequencing |
TPS65263 | 4.5- to 18-V, triple buck with I2C interface | Triple buck 3-A/2-A/2-A output current, I2C controlled dynamic voltage scaling (DVS) |
TPS65287 | 4.5- to 18-V, triple buck with power switch and push button control | Triple buck 3-A/2-A/2-A output current, up to 2.1-A USB power with over current setting by external resistor, push button control for intelligent system power-on/power-off operation |
TPS65288 | 4.5- to 18-V, triple buck with dual power switches | Triple buck 3-A/2-A/2-A output current, 2 USB power switches current limiting at typical 1.2 A (0.8/1.0/1.4/1.6/1.8/2.0/2.2 A available with manufacture trim options) |