ZHCSCL5D january 2014 – may 2023 TPS65262
PRODUCTION DATA
The device is designed to operate in high-efficiency PSM under light load conditions. Pulse skipping is initiated when the switch current falls to 0.23 A. During pulse skipping, the low-side FET is turned off. The switching node (LX) waveform takes on the characteristics of DCM operation and the apparent switching frequency decreases as shown in Figure 8-9, Figure 8-11, and Figure 8-13.