ZHCSCL5D january 2014 – may 2023 TPS65262
PRODUCTION DATA
The TPS65262 incorporates a peak current mode control scheme. The error amplifier is a transconductance amplifier with a gain of 300 µS. A typical type II compensation circuit adequately delivers a phase margin between 60° to 90°. Cb adds a high-frequency pole to attenuate high frequency noise when needed. To calculate the external compensation components, follow the following steps.
Where Gm_EA is the error amplifier gain (300 µS), Gm_PS is the power stage voltage to current conversion gain (7.4 A/V).