ZHCSG04F january 2017 – may 2023 TPS65235-1
PRODUCTION DATA
TI recommends the TPS65235-1 device to operate with a boost inductor value of 4.7 µH or 10 µH. The boost inductor must be able to support the peak current requirement to maintain the maximum LNB output current without saturation. Use Equation 5 to estimate the peak current of the boost inductor (Ipeak).
where
With a different inductance, the system has different gain and phase margins. Figure 7-5 shows a Bode plot of boost loop with 2 × 10 µF / 35 V of boost capacitor and 4.7 µH, 5.6 µH, 6.8 µH, 8.2 µH, and 10 µH of boost inductance. As the boost inductance increases, the 0-dB crossover frequency keeps relatively constant while reducing the phase and gain margins. With a 4.7-µH boost inductance, the phase margin is 66.96° and with a 10-µH inductance, the phase margin is 39.63°.