ZHCSG04F january   2017  – may 2023 TPS65235-1

PRODUCTION DATA  

  1.   1
  2. 特性
  3. 应用
  4. 说明
  5. Revision History
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
    6. 6.6 Timing Requirements
    7. 6.7 Typical Characteristics
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Boost Converter
      2. 7.3.2  Linear Regulator and Current Limit
      3. 7.3.3  Boost Converter Current Limit
      4. 7.3.4  Charge Pump
      5. 7.3.5  Slew Rate Control
      6. 7.3.6  Short-Circuit Protection, Hiccup, and Overtemperature Protection
      7. 7.3.7  Tone Generation
      8. 7.3.8  Tone Detection
      9. 7.3.9  Audio Noise Rejection
      10. 7.3.10 Disable and Enable
      11. 7.3.11 Component Selection
        1. 7.3.11.1 Boost Inductor
        2. 7.3.11.2 Capacitor Selection
        3. 7.3.11.3 Surge Components
        4. 7.3.11.4 Consideration for Boost Filtering and LNB Noise
    4. 7.4 Device Functional Modes
    5. 7.5 Programming
      1. 7.5.1 Serial Interface Description
      2. 7.5.2 TPS65235-1 I2C Update Sequence
    6. 7.6 Register Maps
      1. 7.6.1 Control Register 1 (address = 0x00) [reset = 0x08]
      2. 7.6.2 Control Register 2 (address = 0x01) [reset = 0x09]
      3. 7.6.3 Status Register (address = 0x02) [reset = 0x29]
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 DiSEqc1.x Support
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curves
      2. 8.2.2 DiSEqc2.x Support
        1. 8.2.2.1 Design Requirements
        2. 8.2.2.2 Detailed Design Procedure
        3. 8.2.2.3 Application Curve
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Device Support
      1. 9.1.1 第三方产品免责声明
    2. 9.2 Documentation Support
      1. 9.2.1 Related Documentation
    3. 9.3 接收文档更新通知
    4. 9.4 支持资源
    5. 9.5 Trademarks
    6. 9.6 静电放电警告
    7. 9.7 术语表
  11. 10Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Serial Interface Description

I2C is a 2-wire serial interface developed by Philips Semiconductor (see I2C-Bus Specification, Version 2.1, January 2000). The bus consists of a data line (SDA) and a clock line (SCL) with pullup structures. When the bus is idle, both SDA and SCL lines are pulled high external. All the I2C compatible devices connect to the I2C bus through open drain I/O pins, SDA and SCL. A controller device, usually a microcontroller (MCU) or a digital signal processor (DSP), controls the bus. The controller device is responsible for generating the SCL signal and device addresses. The controller device also generates specific conditions that indicate the START and STOP of data transfer. A target device receives, transmits data, or both on the bus under control of the controller device.

The TPS65235-1 device works as a target and supports the following data transfer modes, as defined in the I2CBus Specification: standard mode (100 kbps), and fast mode (400 kbps). The interface adds flexibility to the power supply solution, enabling most functions to be programmed to new values depending on the instantaneous application requirements. Register contents remain intact as long as supply voltage remains above 4.5 V (typical).

The data transfer protocol for standard and fast modes is exactly the same; therefore, they are referred to as F/S-mode in this document. The TPS65235-1 device supports 7-bit addressing; 10-bit addressing and general call address are not supported.

The TPS65235-1 device has a 7-bit address set by ADDR pin. Table 7-4 shows how to set the I2C address.

Table 7-4 I2C Address Selection
ADDR PINI2C ADDRESSADDRESS FORMAT (A6 ≥ A0)
Connect to VCC0x08000 1000b
Floating0x09000 1001b
Connected to GND0x10001 0000b
Resistor divider to make ADDR pin voltage in 3.7 V - 5.9 V0x11001 0001b
GUID-2CCCDD09-714F-41DF-95AC-4870D77F0CAF-low.gifFigure 7-9 I2C Interface Timing Diagram