ZHCSIX2 October 2018 TPS65216
PRODUCTION DATA.
SEQ2 is shown in Figure 4-46 and described in Table 4-28.
Return to Summary Table.
Password protected.
Power-down delay factor
0b = 1x
1b = 10x (delay times are multiplied by 10x during power-down)
Note: DLYFCTR has no effect on power-up timing.
Delay9 (occurs after Strobe9 and before Strobe10)
0b = 2 ms
1b = 5 ms