ZHCSIX2 October 2018 TPS65216
PRODUCTION DATA.
SLEW is shown in Figure 4-43 and described in Table 4-25.
Return to Summary Table.
NOTE
Slew-rate control applies to DCDC1 and DCDC2 only. If changing from a higher voltage to lower voltage while STRICT = 1 and converters are in a no load state, PFM bit for DCDC1 and DCDC2 must be set to 0.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
GO | GODSBL | RESERVED | SLEW | ||||
R/W-0b | R/W-0b | R-0h | R/W-6h |