ZHCSIX2 October 2018 TPS65216
PRODUCTION DATA.
SEQ5 is shown in Figure 4-49 and described in Table 4-31.
Return to Summary Table.
Password protected.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | RESERVED | RESERVED | RESERVED | ||||
R-0h | R/W-1h | R-0h | R/W-2h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | RESERVED | R | 0h |
|
5-4 | RESERVED | R/W, E2 | 1h |
|
3-2 | RESERVED | R | 0h |
|
1-0 | RESERVED | R/W, E2 | 2h |
|