ZHCSIX2 October 2018 TPS65216
PRODUCTION DATA.
INT1 is shown in Figure 4-26 and described in Table 4-8.
Return to Summary Table.
Programming voltage interrupt
0b = No significance
1b = Input voltage is too low for programming power-up default values.
AC_DET pin status change interrupt. Note: Status information is available in STATUS register
0b = No change in status
1b = AC_DET status change (AC_DET pin changed high to low or low to high)
Push-button status change interrupt. Note: Status information is available in STATUS register
1b = Push-button status change (PB changed high to low or low to high)
Thermal shutdown early warning
0b = Chip temperature is below HOT threshold
1b = Chip temperature exceeds HOT threshold
EEPROM programming complete interrupt
1b = Programming of power-up default settings has completed successfully