ZHCS089G February 2011 – September 2017 TPS65185
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
AGND1 | 8 | — | Analog ground for general analog circuitry. |
AGND2 | 48 | — | Reference point to external thermistor and linearization resistor. |
DGND | 6 | — | Digital ground. Connect to ground plane. |
INT | 2 | O | Open drain interrupt pin (active low). |
INT_LDO | 7 | O | Filter pin for 2.7-V internal supply. Connect a 4.7-µF capacitor from this pin to ground. |
N/C | 11, 13, 20, 38, 39 | — | Not internally connected. |
PBKG | 22 | — | Die substrate. Connect to the VN pin (–16 V) with a short, wide trace. A wide copper trace improves heat dissipation. |
PGND1 | 41 | — | Power ground for DCDC1. |
PGND2 | 32 | — | Power ground for CP1 (VDDH) and CP2 (VEE) charge pumps. |
PWR_GOOD | 23 | O | Open-drain power good output pin. Pin is pulled low when one or more rails are disabled or not in regulation. DCDC1, DCDC2, and VCOM have no effect on this pin.(1) |
PWRUP | 21 | I | Power-up pin. Pull this pin high to power up all output rails.(1) |
SCL | 17 | I | Serial interface (I2C) clock input. |
SDA | 18 | I/O | Serial interface (I2C) data input/output. |
TS | 47 | I | Thermistor input pin. Connect a 10-kΩ NTC thermistor and a 43-kΩ linearization resistor between this pin and AGND. |
V3P3 | 46 | O | Output pin of 3.3-V power switch. |
VB | 42 | I | Feedback pin for boost converter (DCDC1) and supply for VPOS LDO and VDDH charge pump. Connect a 4.7-µF capacitor from this pin to ground. |
VB_SW | 40 | O | Boost converter switch out (DCDC1). |
VCOM | 15 | O | Filter pin for panel common-voltage driver. Connect a 4.7-µF capacitor from this pin to ground. |
VCOM_CTRL | 12 | I | VCOM enable. Pull this pin high to enable the VCOM amplifier. When pin is pulled low and VN is enabled, VCOM discharge is enabled.(3) |
VCOM_DIS | 14 | I | Discharge pin for VCOM. Connect to ground to discharge VCOM to ground whenever VCOM is disabled. Leave floating if discharge function is not desired. |
VCOM_PWR | 16 | I | Internal supply input pin to VCOM buffer. Connect to the output of DCDC2, and connect a 4.7-µF capacitor from this pin to ground. |
VDDH_D | 34 | O | Base voltage output pin for positive charge pump (CP1). Connect a 100-nF capacitor from this pin to ground. |
VDDH_DIS | 35 | I | Discharge pin for VDDH. Connect to VDDH to discharge VDDH to ground whenever the rail is disabled. Leave floating if discharge function is not desired. |
VDDH_DRV | 36 | O | Driver output pin for positive charge pump (CP1). |
VDDH_FB | 33 | I | Feedback pin for positive charge pump (CP1). |
VDDH_IN | 37 | I | Input supply pin for positive charge pump (CP1). |
VEE_D | 30 | O | Base voltage output pin for negative charge pump (CP2). Connect a 100-nF capacitor from this pin to ground. |
VEE_DIS | 29 | I | Discharge pin for VEE. Connect a resistor from VEE _DIS to VEE to discharge VEE to ground whenever the rail is disabled. Leave floating if discharge function is not desired. |
VEE_DRV | 28 | O | Driver output pin for negative charge pump (CP2). |
VEE_FB | 31 | I | Feedback pin for negative charge pump (CP2). |
VEE_IN | 27 | I | Input supply pin for negative charge pump (CP2) (VEE). |
VIN | 10 | I | Input power supply to general circuitry. Connect a 10-µF capacitor from this pin to ground. |
VIN3P3 | 45 | I | Input pin to 3.3-V power switch. |
VIN_P | 24 | I | Input power supply to inverting buck-boost converter (DCDC2). Connect a 10-µF capacitor from this pin to ground. |
VN | 26 | I | Feedback pin for inverting buck-boost converter (DCDC2) and supply for VNEG LDO and VEE charge pump. Connect a 4.7-µF capacitor from this pin to ground. |
VNEG | 3 | O | Negative supply output pin for panel source drivers. Connect a 4.7-µF capacitor from this pin to ground. |
VNEG_DIS | 9 | O | Discharge pin for VNEG. Connect to VNEG to discharge VNEG to ground whenever the rail is disabled. Leave floating if discharge function is not desired. |
VNEG_IN | 4 | I | Input pin for LDO2 (VNEG). Connect a 4.7-µF capacitor from this pin to ground. |
VN_SW | 25 | O | Inverting buck-boost converter switch out (DCDC2). |
VPOS | 44 | O | Positive supply output pin for panel source drivers. Connect a 4.7-µF capacitor from this pin to ground. |
VPOS_DIS | 19 | I | Discharge pin for VPOS. Connect a resistor from VPOS_DIS to VPOS to discharge VPOS to ground whenever the rail is disabled. Leave floating if discharge function is not desired. |
VPOS_IN | 43 | I | Input pin for LDO1 (VPOS). Connect a 4.7-µF capacitor from this pin to ground. |
VREF | 1 | O | Filter pin for 2.25-V internal reference to ADC. Connect a 4.7-µF capacitor from this pin to ground. |
WAKEUP | 5 | I | Wake up pin (active high). Pull this pin high to wake up from sleep mode. The device accepts I2C commands after WAKEUP pin is pulled high but power rails remain disabled until PWRUP pin is pulled high.(2) |
Thermal Pad | — | — | The thermal pad is internally connected to the PBKG pin. Connect the thermal pad to the VN pin with a short, wide trace. A wide copper trace improves heat dissipation. Do not connect the thermal pad to ground. |