ZHCS089G February 2011 – September 2017 TPS65185
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DTX_EN | TSD_EN | HOT_EN | TMST_HOT_EN | TMST_COLD_EN | UVLO_EN | ACQC_EN | PRGC_EN |
R-0h | R/W-1h | R/W-1h | R/W-1h | R/W-1h | R/W-1h | R-1h | R-1h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | DTX_EN | R | 0h | Panel temperature-change interrupt enable
0h = Disabled 1h = Enabled NOTE: Enabled means nINT pin is pulled low when interrupt occurs. Disabled means nINT pin is not pulled low when interrupt occurs. |
6 | TSD_EN | R/W | 1h | Thermal shutdown interrupt enable
0h = Disabled 1h = Enabled NOTE: Enabled means nINT pin is pulled low when interrupt occurs. Disabled means nINT pin is not pulled low when interrupt occurs. |
5 | HOT_EN | R/W | 1h | Thermal shutdown early warning enable
0h = Disabled 1h = Enabled NOTE: Enabled means nINT pin is pulled low when interrupt occurs. Disabled means nINT pin is not pulled low when interrupt occurs. |
4 | TMST_HOT_EN | R/W | 1h | Thermistor hot interrupt enable
0h = Disabled 1h = Enabled NOTE: Enabled means nINT pin is pulled low when interrupt occurs. Disabled means nINT pin is not pulled low when interrupt occurs. |
3 | TMST_COLD_EN | R/W | 1h | Thermistor cold interrupt enable
0h = Disabled 1h = Enabled NOTE: Enabled means nINT pin is pulled low when interrupt occurs. Disabled means nINT pin is not pulled low when interrupt occurs. |
2 | UVLO_EN | R/W | 1h | VIN under voltage detect interrupt enable
0h = Disabled 1h = Enabled NOTE: Enabled means nINT pin is pulled low when interrupt occurs. Disabled means nINT pin is not pulled low when interrupt occurs. |
1 | ACQC_EN | R | 1h | VCOM acquisition complete interrupt enable
0h = Disabled 1h = Enabled NOTE: Enabled means nINT pin is pulled low when interrupt occurs. Disabled means nINT pin is not pulled low when interrupt occurs. |
0 | PRGC_EN | R | 1h | VCOM programming complete interrupt enable
0h = Disabled 1h = Enabled NOTE: Enabled means nINT pin is pulled low when interrupt occurs. Disabled means nINT pin is not pulled low when interrupt occurs. |