ZHCS089G February 2011 – September 2017 TPS65185
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DDLY4[1:0] | DDLY3[1:0] | DDLY2[1:0] | DDLY1 | DFCTR | |||
R/W-3h | R/W-2h | R/W-0h | R/W-0h | R/W-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | DDLY4 | R/W | 3h | DLY4 delay time set; defines the delay time from STROBE3 to STROBE4 during power down.
0h = 6 ms 1h = 12 ms 2h = 24 ms 3h = 48 ms |
5-4 | DDLY3 | R/W | 2h | DLY3 delay time set; defines the delay time from STROBE2 to STROBE3 during power down.
0h = 6 ms 1h = 12 ms 2h = 24 ms 3h = 48 ms |
3-2 | DDLY2 | R/W | 0h | DLY2 delay time set; defines the delay time from STROBE1 to STROBE2 during power down.
0h = 6 ms 1h = 12 ms 2h = 24 ms 3h = 48 ms |
1 | DDLY1 | R/W | 0h | DLY2 delay time set; defines the delay time from WAKEUP low to STROBE1 during power down.
0h = 3 ms 1h = 6 ms |
0 | DFCTR | R/W | 0h | At power-down delay time DLY2[1:0], DLY3[1:0], DLY4[1:0] are multiplied with DFCTR[1:0]
0h = 1x 1h = 16x |