ZHCSFJ2C September 2015 – February 2019 TPS65094
PRODUCTION DATA.
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Bit Name | RESERVED | RESERVED | LDO5_
PGOOD |
LDOA1_
PGOOD |
VTT_
PGOOD |
RESERVED | RESERVED | LDOA3_
PGOOD |
TPS65094x | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Access | R | R | R | R | R | R | R | R |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
5 | LDO5_PGOOD | R | 0 | LDO5 Power Good status.
0: The output is not in target regulation range. 1: The output is in target regulation range. |
4 | LDOA1_PGOOD | R | 0 | LDOA1 Power Good status.
0: The output is not in target regulation range. 1: The output is in target regulation range. |
3 | VTT_PGOOD | R | 0 | VTT LDO Power Good status.
0: The output is not in target regulation range. 1: The output is in target regulation range. |
0 | LDOA3_PGOOD | R | 0 | LDOA3 Power Good status.
0: The output is not in target regulation range. 1: The output is in target regulation range. |