ZHCSFJ2C September 2015 – February 2019 TPS65094
PRODUCTION DATA.
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Bit Name | RESERVED | BUCK6_VID[6] | BUCK6_VID[5] | BUCK6_VID[4] | BUCK6_VID[3] | BUCK6_VID[2] | BUCK6_VID[1] | BUCK6_VID[0] |
TPS650940, TPS650944 and TPS650945 | 0 | 0 | 1 | 1 | 1 | 1 | 0 | 1 |
TPS650941 | 0 | 1 | 0 | 0 | 0 | 1 | 1 | 1 |
TPS650942 | 0 | 1 | 0 | 1 | 0 | 1 | 1 | 0 |
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
6–0 | BUCK6_VID[6:0] | R/W | TPS650940, TPS650944, and TPS650945: 0111101 (1.1 V)
TPS650941: 1000111 (1.20 V) TPS650942: 1010110 (1.35 V) |
This field sets the BUCK6 regulator output regulation voltage in normal mode. Default = OTP Dependent. Note that 0 V is a valid setting and all Power Goods stay high when VID is set to 0x00. See Table 6-3 for full details. |