ZHCSFJ2C September 2015 – February 2019 TPS65094
PRODUCTION DATA.
Device | Package
Type |
Package Drawing | Pins | SPQ | Reel
Diameter (mm) |
Reel
Width W1 (mm) |
A0
(mm) |
B0
(mm) |
K0
(mm) |
P1
(mm) |
W
(mm) |
Pin1
Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
TPS650945RSKR | VQFN | RSK | 64 | 2000 | 330.0 | 16.4 | 8.3 | 8.3 | 1.1 | 12.0 | 16.0 | Q2 |
TPS650945RSKT | VQFN | RSK | 64 | 250 | 180.0 | 16.4 | 8.3 | 8.3 | 1.1 | 12.0 | 16.0 | Q2 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
TPS650945RSKR | VQFN | RSK | 64 | 2000 | 367.0 | 367.0 | 38.0 |
TPS650945RSKT | VQFN | RSK | 64 | 250.0 | 210.0 | 185.0 | 35.0 |