ZHCSFJ2C September 2015 – February 2019 TPS65094
PRODUCTION DATA.
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Bit Name | LDOA2_EN | SWA1_EN | BUCK6_EN | BUCK5_EN | BUCK4_EN | BUCK3_EN | BUCK2_EN | BUCK1_EN |
TPS65094x | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | LDOA2_EN | R/W | 0 | LDOA2 Enable bit.
0: Enabled if LDOLS_EN = 1 1: Enabled regardless of LDOLS_EN state |
6 | SWA1_EN | R/W | 0 | SWA1 Enable bit.
0: Enabled if LDOLS_EN pin or SWA1_EN pin = 1 1: Enabled regardless of LDOLS_EN or SWA1_EN state |
5 | BUCK6_EN | R/W | 0 | BUCK6 Enable bit.
0: BUCK6 operates normally. 1: Enabled regardless of power sequencing |
4 | BUCK5_EN | R/W | 0 | BUCK5 Enable bit.
0: BUCK5 operates normally. 1: Enabled regardless of power sequencing |
3 | BUCK4_EN | R/W | 0 | BUCK4 Enable bit.
0: BUCK4 operates normally. 1: Enabled regardless of power sequencing |
2 | BUCK3_EN | R/W | 0 | BUCK3 Enable bit. BUCK3_DISABLEB has priority over BUCK3_EN.
0: BUCK3 operates normally. 1: Enabled regardless of power sequencing, unless BUCK3_DISABLEB = 0 |
1 | BUCK2_EN | R/W | 0 | BUCK2 Enable bit. BUCK2_DISABLEB has priority over BUCK2_EN.
0: BUCK2 operates normally. 1: Enabled regardless of power sequencing, unless BUCK2_DISABLEB = 0 |
0 | BUCK1_EN | R/W | 0 | BUCK1 Enable bit. BUCK1_DISABLEB has priority over BUCK1_EN.
0: BUCK1 operates normally. 1: Enabled regardless of power sequencing, unless BUCK1_DISABLEB = 0 |