ZHCSGR8A September 2017 – July 2018 TPS63710
PRODUCTION DATA.
Laser diode bias typically requires a voltage of about -1 V from a 3.3 V supply. The TPS63710 was optimized for these operating conditions. The passive components have been chosen for a fixed supply voltage of 3.3 V. The number of the input, output and CCP capacitors have been adjusted for the input and output voltage in this application.