ZHCSGR8A September 2017 – July 2018 TPS63710
PRODUCTION DATA.
The TPS63710 requires a supply voltage in the range of 8.8 V to 14 V in order to generate an output voltage of -5 V. The circuit therefore was optimized for this input voltage range. The number of the input, output and CCP capacitors have been adjusted to compensate for the higher dc bias effect with large input and output voltages. In addition, the inductor has been changed to 4.7 µH for low inductor current ripple at an input voltage up to 14 V.