ZHCSGR8A September 2017 – July 2018 TPS63710
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
SUPPLY | |||||||
I(Q) | Quiescent supply current | IOUT = 0mA, EN = high | 15 | mA | |||
ISD | Shutdown supply current | EN = low, TJ = -40°C to 85°C (1) | 5 | 25 | μA | ||
ISD | Shutdown supply current | EN = low, TJ = -40°C to 125°C (1) | 55 | μA | |||
VUVLO | Undervoltage lockout threshold | VIN falling, detected at VAUX | 2.55 | 2.6 | 2.7 | V | |
Undervoltage lockout hysteresis | VIN rising, detected at VAUX | 250 | 350 | mV | |||
TSD | Thermal shutdown temperature | Junction temperature rising | 160 | °C | |||
Thermal shutdown hysteresis | Junction temperature falling | 20 | °C | ||||
CONTROL (EN, PG) | |||||||
VIH | High level input voltage for EN | 1 | 14 | V | |||
VIL | Low level input voltage for EN | 0.4 | V | ||||
IIN | Input current for EN | EN = high | 0.01 | 0.1 | μA | ||
RIN | Input resistance for EN | EN = low | 400 | kΩ | |||
PG de-glitch time | rising or falling | 10 | µs | ||||
VOL_PG | PG output low voltage | IPG = 1 mA | 0.07 | 0.3 | V | ||
ILKG_PG | Input leakage current (PG) | VPG = 5 V | 100 | nA | |||
VVAUX | Voltage at VAUX | VIN ≥ 5 V, IVAUX = 100 µA | 4.6 | V | |||
IVAUX | Current drawn from VAUX | 0 | 100 | μA | |||
POWER SWITCH | |||||||
ILIM | Switch current limit (LSD) | 4 V ≤ VIN < 14 V, duty cycle ≤ 70% | 1.4 | 2.1 | 3 | A | |
ILIM | Switch current limit (LSD) | 3.1 V < VIN < 4 V, duty cycle ≤ 70% | 0.8 | A | |||
RDS(ON) | Switch on-resistance | HSD switch, VIN ≥ 5 V | 80 | 130 | mΩ | ||
LSD switch, VIN ≥ 5 V | 120 | 190 | |||||
RECT switch, VIN ≥ 5 V | 40 | 80 | |||||
DMAX | Maximum duty cycle | at SW pin | 70% | ||||
ton,min | Minimum on-time | 130 | ns | ||||
fS | Switching frequency | 1400 | 1500 | 1600 | kHz | ||
OUTPUT | |||||||
VOUT | Output voltage range | |VOUT| < 0.7 x VIN | -5.5 | -1 | V | ||
VFB | FB regulation voltage | -0.7(2) | V | ||||
Output voltage tolerance (3) | for VOUT ≤ –1.8 V | -1.5% | 1.5% | ||||
Output voltage tolerance (3) | for –1.8 V < VOUT ≤ –1 V | -2% | 1.5% | ||||
IFB | Feedback input bias current | VFB = –0.7 V | 2 | 100 | nA | ||
RDIS | Discharge resistance from pin VOUT to GND | EN = low | 100 | Ω | |||
Line regulation | 0.05 | %/A | |||||
Load regulation | 0.02 | %/V | |||||
tdelay | Start-up delay time from EN = high to start switching | with CCP = 10 µF | 5 | ms | |||
tramp | Ramp time from start switching until device has reached 95% of its nominal output voltage | CCAP = 47 nF, VOUT = -1.8 V, device not in current limit during start-up | 1 | ms | |||
Iramp | Soft-start current into CCAP | 55 | 100 | 145 | µA |