ZHCSGR8A September   2017  – July 2018 TPS63710

PRODUCTION DATA.  

  1. 特性
  2. 应用
  3. 说明
    1.     Device Images
      1.      典型应用
      2.      VOUT = -1.8V 时效率与输出电流间的关系
  4. 修订历史记录
  5. Pin Configuration and Functions
    1. Table 1. Pin Functions
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
    6. 6.6 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Low Noise Reference System
      2. 7.3.2 Duty Cycle
      3. 7.3.3 Enable
      4. 7.3.4 Undervoltage Lockout
      5. 7.3.5 Thermal Shutdown
      6. 7.3.6 Power Good Output
    4. 7.4 Device Functional Modes
      1. 7.4.1 Soft-Start
      2. 7.4.2 VOUT Discharge
      3. 7.4.3 Current Limit
      4. 7.4.4 CCP Capacitor Precharge
      5. 7.4.5 PWM Operation
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Custom Design With WEBENCH® Tools
        2. 8.2.2.2 Setting the Output Voltage
        3. 8.2.2.3 Inductor Selection
        4. 8.2.2.4 Capacitor Selection
          1. 8.2.2.4.1 CCP Capacitor
          2. 8.2.2.4.2 Input Capacitor
          3. 8.2.2.4.3 Output Capacitor
      3. 8.2.3 Application Curves
        1. 8.2.3.1 Parameter Measurement Information
    3. 8.3 System Examples
      1. 8.3.1 Typical Application for Powering the Negative Rail of a Gallium Nitride (GaN) Power Amplifier
      2. 8.3.2 Typical Application for Powering the Negative Rail of an ADC or DAC
      3. 8.3.3 Typical Application for Laser Diode Bias
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11器件和文档支持
    1. 11.1 器件支持
      1. 11.1.1 使用 WEBENCH® 工具创建定制设计
      2. 11.1.2 第三方产品免责声明
    2. 11.2 社区资源
    3. 11.3 商标
    4. 11.4 静电放电警告
    5. 11.5 术语表
  12. 12机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Recommended Operating Conditions

MIN NOM MAX UNIT
VIN Supply Voltage Range 3.1 14 V
Supply voltage slew rate for a VIN step of less than 1V -1 1 V/µs
Supply voltage slew rate for a VIN step of greater or equal than 1V -0.1 0.1 V/µs
IOUT Output Current duty cycle ≤ 70% -1 0 A
L Effective Inductance 1.5 2.2 6.2 µH
COUT Effective Output Capacitance(1) for Tj = -20°C to 125°C 15 44 100 µF
COUT Effective Output Capacitance(1) for Tj = -40°C to 125°C 22 44 100 µF
CIN Effective Input Capacitance(1) 2 x CCP µF
CCP Effective Capacitance on the CP pin required for full output current at ≤ 70% duty cycle(1)(2) 4 4.7 20(3) µF
CAUX Effective Capacitance from VAUX pin to GND(1) 0.08 0.22 1 µF
CCAP Effective Capacitance from CAP pin to GND(1) 0.01 10 µF
R Total resistance for R1 + R2 from VREF to GND 100 500
TJ Operating Junction Temperature -40 125 °C
The values given for all the capacitors are effective capacitance, which includes the dc bias effect. Especially the input capacitor CIN and the CCP capacitor, which are charged to the input voltage, are strongly effected. Their effective capacitance is much lower based on the dc voltage applied. Therefore, the nominal capacitor value needs to be larger than the minimum values given in the table. Please check the manufacturer´s dc bias curves for the effective capacitance vs dc voltage applied.
If a maximum output current below 1A is required, the capacitance can be reduced accordingly. See the application section for details.
The maximum value also includes dc bias at the nominal operating voltage. During start-up when the voltage is 0 V, the effective capacitance can be higher. Please see the application section for details.